text.skipToContent text.skipToNavigation

Discontinued - Thermoplastic Cover, Gray with Black Gasket

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Weatherproof Cover, 3232 Duplex Receptacle and Gasket, Horizontal 2 Self Closing Flip Lids, with Gasket
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broadest line in the industry.
  • All covers are self-closing with two flip-lids.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin Mexico
Application Sector Industrial
Standard UL/CSA Listed
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this product protected from ultraviolet(UV) deterioration (turning yellow)? If not, is there an issue with adding a protective, clear coat paint?

Asked by: Dan K
The 3780SCMHWH is made with UV protected polycarbonate to protect from UV rays
Answered by: Legrand Technical Support
Date published: 2018-08-24

Do you make this in a quad receptacle

Asked by: Beverly
Thank you for your question regarding Pass & Seymour Weatherproof Cover(Model # 3780SCMHWH). The thermoplastic cover is only available in single gang. We do have a 2 gang cast metal cover available(Model # CA82W). Pass & Seymour products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-06-26
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_3780SCMH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT