
Discontinued - Trademaster Fluorescent Toggle Dimmer, Light Almond | Sub TSDFB83PLA
TDFB83PLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by TSDFB83PLA
P&S Dimmers save energy and extend bulb life, energy-consumption reductions of up to 30% are possible. The TDFB83P is convenient to operate with a standard ON/OFF toggle switch and separate dimming wheel for precise dimming control. Use specific suffix for color: W- white, BK- black, LA- light almond, I- ivory and no suffix for brown.
�
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Replaced by Part NumberĀ | TSDFB83PLA | ||
Standard | cULus, RoHS | ||
UPC Number | 785007016123 |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Technical Information
Amperage | 8 A | ||
Connection | Screw Terminals | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1