text.skipToContent text.skipToNavigation

Discontinued - Decorator Rotary DR Series Dimmer, Brown

Decorator Rotary DR Series Dimmer, White is rated 2.0 out of 5 by 1.
  • y_2025, m_5, d_8, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DR703PV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT


Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Brown
Type Dimmer
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Standard UL/CSA Listed
UPC Number 785007239362
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Poles Single Pole
Operating Cycles 100000
Wattage 700 W

Reviews

Rated 2 out of 5 by from Use Trial and Error Setting Method Comes with installation instructions but no user guide. Dial has no marks or designations to indicate setting. Everything is trial and error.
Date published: 2019-11-07
  • y_2025, m_5, d_8, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DR703PV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Does this switch work with LED lighting

Asked by: Ian
Hello Ian, Dimmer DR703PBKV is rated for incandescent loads only. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-03-27

My switch reads correct. But the lights don't come on.

Asked by: Randy
Please contact Technical Support for assistance with your installation of this dimmer: Pass & Seymour products 1.800.223-4185 opt 1 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-08-06
  • y_2025, m_5, d_8, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_DR703PV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT