Discontinued - Decorator Rotary DR Series Dimmer, White
DR703PWV
Pass and Seymour
DR703PWV is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL Listed | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Operating Cycles | 100000 | ||
Number of Poles | Single Pole | ||
Wattage | 700 W | ||
Voltage | 120.0 V | ||
Load | 700W |
Resources
Cutsheet
Brochure
Supporting Document
Installation Instructions
Reviews
Rated 2 out of
5
by
geos from
Use Trial and Error Setting Method
Comes with installation instructions but no user guide. Dial has no marks or designations to indicate setting. Everything is trial and error.
Date published: 2019-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this switch work with LED lighting
Hello Ian,
Dimmer DR703PBKV is rated for incandescent loads only.
Best Regards,
Technical Support
Date published: 2023-03-27
My switch reads correct. But the lights don't come on.
Please contact Technical Support for assistance with your installation of this dimmer:
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-08-06
Bazaarvoice SAP Hybris Integration Version 2.8.1