text.skipToContent text.skipToNavigation
two-gang paddle dimmer and paddle switch in white

Light Switches and Dimmers

With Legrand, better living starts at the wall. Offering a complete line of lighting control solutions that boast functionality, versatility, performance and style, enhancing any environment can be as simple as the right switch (or dimmer). Find the perfect fit for any commercial or industrial application with our spec-grade and heavy-duty selection with Wattstopper and Pass & Seymour. Or add a designer touch to any home with options from the adorne® and radiant® Collections.

adorne Collection designer whisper switch

This dimmer features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.


Our LMSW-200 series wall switches from our Digital Lighting Management (DLM) system come in 7 colors and are perfect for scene control of one or more loads from one or more location.

Filter Results Selecting a filter will reload the page.
Country of Origin
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

SHOW MORE SHOW LESS
Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Material
Material

Indicates the primary material(s) used to construct a product.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

SHOW MORE SHOW LESS
Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

365 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3