text.skipToContent text.skipToNavigation

TradeMaster® Jumbo 2-Gang Nylon Wall Plate, 2 Duplex Receptacle Openings, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Trademaster Wall Plate Jumbo 2-gang 2-duplex
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
  • Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
  • Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
  • Preferred for hospital, industrial, institutional, and other high-abuse applications.
  • Nominal thickness, .070 inch.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Light Almond
Type Wall Plate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Plastic
Wall Plate Size Trademaster Jumbo
Wall Plate Type Duplex Receptacle
Warranty Type 1-Year Limited Warranty
Standard CSA, UL514
UPC Number 785007025521
Dimensions
Product Depth US 0.25 in
Product Height US 5.0625 in
Product Width US 5.125 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143222
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Strap Mounted
Number of Gangs 2
Orientation Vertical
Thickness 0.07 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;