TradeMaster® 2-Gang Nylon Wall Plate, 2 Duplex Receptacle Openings, Orange
TP82OR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Duplex Receptacle Openings, 2-Gang
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Orange | ||
| Type | Wall Plate | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Duplex Receptacle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007276268 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.6875 in | ||
| Product Width US | 4.75 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Strap Mounted | ||
| Number of Gangs | 2 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0102B2JYD0015F | Ortronics
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FSP-301B-S-L3-G | Wattstopper
The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.
