text.skipToContent text.skipToNavigation

Discontinued - Momentary Contact Switch, Key-Locking, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Low Voltage Momentary Contact Switch, 3 amp 24 AC/DC, Despard Interchangeable, Key-Locking, Gray

Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in Despard interchangeable and heavy-duty toggle versions
  • Side wired screw terminals
  • Heavy-duty toggles recommended where low-voltage switches must match conventional switches

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
UPC Number 785007200225
Dimensions
Product Depth US 1.7 in
Product Height US 1.69 in
Product Width US 0.88 in
Technical Information
Amperage 3 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello, I’m trying to replace a Douglas 2 wire low voltage switch (WR8001-82), I tried to replace with a regular momentary switch which didn’t work, I wonder if this one would?

Asked by: Ds
Hello, Thank you for your inquiry! The 1091 is a low voltage momentary contact switch rated for 3A, 24V (AC/DC) similar to the device you noted. If you'd like to discuss your application further, feel free to give us a call. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-12-11

We purchased a momentary switch # 1091-w, is there a wallplate and a box or a wallplate to attach to a decive box that exists to install this switch?

Asked by: Anonymous
This is a despard device so you would need a despard plate (K1W) with mounting strap.
Answered by: Wiremold Tech Support
Date published: 2023-04-21

I'm looking for SPDT momentary (center off) switches to be used with old GE RR7 low voltage relays. The Despard switch p/n 1091W appears to be a possible solution as it has 3 contacts. But the specifications are not clear. Are these SPDT Center Off ?

Asked by: vierde
Yes, the Despard 1091W is the correct switch for your application.
Answered by: Legrand Technical Support
Date published: 2022-10-30
  • y_2025, m_8, d_27, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_1091KGRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT