LS Series Fan Speed Control, Brown
LSSC5
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Decorator Slide Fan Control, Preset/3-Speed/5A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Type | Fan Speed Control | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Variable Speed Fan Control | ||
| Number of Switches | 1 | ||
| Switch Type | Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | UL Listed | ||
| UPC Number | 785007277630 |
Dimensions
| Product Depth US | 1.28 in | ||
| Product Height US | 4.185 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Fan Speed Only | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 5A (Fan Control) | ||
| Load Type | AC Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Operating Cycles | 100000 | ||
| Preset | No | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #12 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LSSC5LA | Pass and Seymour
LS Series Fan Speed Control
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-104-I | Wattstopper
LMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
