text.skipToContent text.skipToNavigation

LS Series Fan Speed Control, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Decorator Slide Fan Control, Preset/3-Speed/5A
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough impact-resistant thermoplastic housing.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • Exclusive screw-pressure-plate back wire terminals eliminates wire nuts.
  • Can be used with patented Snap-In Light Module (sold seperately).

Specifications

General Info
Color Black
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Fan Control
Standard UL/CSA Listed
UPC Number 785007045550
Dimensions
Product Depth US 1.28 in
Product Height US 4.185 in
Product Width US 1.74 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 5 A
Mounting Type Box
Number of Poles Single Pole
Operating Cycles 100000
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;