text.skipToContent text.skipToNavigation

LS Series Fan Speed Control, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Decorator Slide Fan Control, Preset/3-Speed/5A
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough impact-resistant thermoplastic housing.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • Exclusive screw-pressure-plate back wire terminals eliminates wire nuts.
  • Can be used with patented Snap-In Light Module (sold seperately).

Specifications

General Info
Color Ivory
Type Dimmer
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Fan Control
Standard UL Listed
UPC Number 785007158083
Dimensions
Product Depth US 1.28 in
Product Height US 4.185 in
Product Width US 1.74 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 5 A
Mounting Type Box
Number of Poles Single Pole
Operating Cycles 100000
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 92ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;