LS Series Fan Speed Control, Brown
LSSC5P
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Decorator Slide Fan Control, Preset/3-Speed/5A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Type | Fan Speed Control | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Variable Speed Fan Control | ||
| Number of Switches | 1 | ||
| Switch Type | Rocker, Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | UL/CSA Listed | ||
| UPC Number | 785007277647 |
Dimensions
| Product Depth US | 1.28 in | ||
| Product Height US | 4.185 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Fan Speed Only | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 5A (Fan Control) | ||
| Load Type | AC Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Operating Cycles | 100000 | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #12 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LSSC5W | Pass and Seymour
LS Series Fan Speed Control
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC5E10-07 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMIN-104 | Wattstopper
The LMIN-104 Input Interface allows integration with third party devices to provide additional functionality in a Digital Lighting Management (DLM) system.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-135-014 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-135-025 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
570-115-100 | Quiktron
Q-Series Patch Cords, CAT5E, Booted, Red, 75 FT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-135-012 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-130-006 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-130-014 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-130-100 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
570-120-100 | Quiktron
Q-Series Patch Cords, CAT5E, Booted, Red, 75 FT
