text.skipToContent text.skipToNavigation

Decorator Rotary DR Series Fan Speed Control, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Ivory
Type Dimmer
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Antimicrobial Protection, Decorator Style, Fan Control
Standard UL Listed
UPC Number 785007705720
Dimensions
Product Depth US 1.28 in
Product Height US 4.185 in
Product Width US 1.74 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 1.6 A
Number of Poles Single Pole
Operating Cycles 100000
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;