
LS Series Fan Speed Control/Dimmer, Light Almond
LSDC16LAV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dual Slide 3-Speed De-Hummer Fan Control with Single-Pole Dimmer
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Light Almond | ||
Type | Dimmer | ||
Finish | Gloss | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Low-End Trim (Dim Range), Combination, De-Hummer Fan Control | ||
Number of Switches | 2 | ||
Switch Type | Single Pole, Slider | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | UL Listed | ||
UPC Number | 785007236071 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 109655 | ||
cULus Listed | Yes |
Technical Information
Requires Neutral Wire | No | ||
Trim/Adjustment Level | Button | ||
Wire Connection Type | Flying Leads | ||
Bulb Compatibility | Incandescent | ||
Dimming Compatibility | Forward Phase | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 120V 1.6A (FAN MOTOR), 120V 300W (Halogen), 120V 300W (Incandescent) | ||
Mounting Type | Wall Box | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole | ||
Operating Cycles | 100000 | ||
Voltage | 120 VAC | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are replacement parts available for LS Series Fan Speed Control Dimmer Switch?
Hello,
Please contact our technical support team so we can try and assist with your request. You can reach us anytime Monday - Friday, from 8 - 6 pm ET.
Thank you!
Date published: 2024-01-19
Is the switch rated for LED lamps?
The LSDC16V is rated for Incandescent/Halogen bulbs only. Our dual controller for LED bulbs is LSCLDC163P:
https://www.legrand.us/wiring-devices/light-switches-and-dimmers/fan-speed-controls/ls-trademaster-single-pole-3-way-preset-dimmer-w-single-pole-3-way-3-speed-de-hummer-fan-control-brown/p/lscldc163p?text=lscldc163p
Date published: 2021-07-12
Bazaarvoice SAP Hybris Integration Version 2.8.1