
LS Series Fan Speed Control, Brown
LSDH16V
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Decorator Slide De-Hummer Control, 4-Speed, 1.6A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Brown | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Fan Control | ||
Standard | UL/CSA Listed | ||
UPC Number | 785007277562 |
Dimensions
Product Depth US | 1.28 in | ||
Product Height US | 4.185 in | ||
Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 1.6 A | ||
Mounting Type | Box | ||
Number of Poles | Single Pole | ||
Operating Cycles | 100000 | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1