text.skipToContent text.skipToNavigation

Tamper Resistant Floor Box Assembly

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tamper-Resistant Floor Box Assembly. Includes tamper-resistant receptacle with brass plate, plug, gasket, o-ring, and metal 18 cubic inch box.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tamper-Resistant shutters let plugs in, keep other things out.
  • Solid brass covered plate with matching flush fitting brass cap.
  • 15A, 125V single tamper-resistant receptacle made of durable thermoplastic.
  • UL and FSUL listed.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Construction Thermoplastic
Standard UL & FSUL Listed
UPC Number 785007108736
Dimensions
Cubic Capacity 38 in³
Listing Agencies / 3rd Party Agencies
cULus ListedĀ  Yes
Technical Information
Amperage 15 A
Cable Entry No
Is Tamper-Resistant Yes
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I replace the 120 volt receptacle with a 220 volt receptacle? It will fit in the box or no!

Asked by: EE
No, it will not.
Answered by: Wiremold Tech Support
Date published: 2023-04-10

Can you purchase only the replacement plate, outlet and and o ring. Basically everything but the metal box?

Asked by: Slb9477
This floor box is only sold as a complete assembly.
Answered by: Legrand Technical Support
Date published: 2020-08-05

I need to know the depth of this box please. I have an application that only allows for 2-1/2" box. Thnx

Asked by: alann
The Depth is (US): 1.825" on the 1542tr
Answered by: Legrand Technical Support
Date published: 2018-09-10

CAN YOU GET THIS IN STAINLESS STEEL

Asked by: pootsie 49
Thank you for your question regarding Tamper-Resistant Floor Box Assembly(Model # 1542TRFBA). This floor box assembly is only available with a Brass cover. Pass & Seymour products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-05-31
  • y_2025, m_4, d_30, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_1542TRFBA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT