Tamper-Resistant Floor Box Assembly - One Gang for Wood Sub-Floors, Brass
FB1TRSRB
Pass and Seymour
Tamper-Resistant Floor Box Assembly - One Gang for Wood Sub-Floors, Brass is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant 1-Gang Floor Box Assembly. Single threaded screw plug. Includes 15A, 120 volts tamper-resistant single receptacle. Brass. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tamper-Resistant shutters let plugs in, keep other things out.
- Rugged diecast cover plates.
- Meets UL514(c) and NEC 314.27(c).
- Scrub water compliant.
- With durable nickel or brass cover plates.
- Dual-voltage models available.
- Swing brackets mounting option eliminates drilling tile flooring for mounting screws.
- Wood sub-floors only.
- Wire Fill (AWG): 10 No. 14, 9 No. 12, 8 No. 10.
Specifications
General Info
| Color | Brass | ||
| Type | Floor Box | ||
| Material | Brass, Thermoplastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Durable | ||
| Installation Location | Underfloor | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | Residential/Commercial | ||
| UPC Number | 785007108712 |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Height US | 4.75 in | ||
| Product Volume US | 20.5 cu in | ||
| Product Length US | 4.75 in | ||
| Product Width US | 3.25 in | ||
| Cubic Capacity | 20.5 in³ |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Box Shape | Rectangular | ||
| Cable Entry | Back | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screw Mount | ||
| Number of Gangs | 1 |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Rated 5 out of
5
by
Alice from
Installed over 40 years ago!
I have two of these installed in my living room 40 years ago and they're been wonderful! Unfortunately I now need to find the brass outlet covers due to wear and tear (just had the harwood floors refinished. I'm still searching for replacements without having to replace the entire unit.
Date published: 2024-01-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I purchase a replacement 120V 15amp receptacle?
Hello Henry,
Unfortunately, currently we do not sell the receptacle separately for part FB1TRSRB.
Best Regards,
Technical Support
Date published: 2024-07-30
Can I purchase a replacement plug?
The brass plugs for the floorboxes are not sold separately. You can contact Technical Support to see if they have any spares available.
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2024-07-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
