
Tamper-Resistant Floor Box Assembly - Two Gang for Wood Sub-Floors
FB2TRDR2N
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Floor Box Assembly, Two #8 duplex openings, Four threaded screw plugs. Includes two 3232 15A, 125A tamper-resistant duplex receptacles. Nickel. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tamper-Resistant shutters let plugs in, keep other things out.
- Rugged diecast cover plates with durable nickel or brass finish.
- Meets UL514(c) and NEC 314.27(c) requirements including scrub water for tile floors.
- Scrub water compliant without caulking, supplied with foam gasket and O-ring-equipped plugs.
- Large box flange rests on finished floor -- no adjustments needed.
- Swing brackets mounting, great for tile floors -- eliminates drilling for mounting screws.
- Extra-deep design leaves plenty of wiring room.
Specifications
General Info
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Construction | Wood Floor | ||
Standard | UL Listed | ||
UPC Number | 785007108699 |
Dimensions
Cubic Capacity | 42.5 in³ |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of Outlets | 2 |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1