text.skipToContent text.skipToNavigation

Pin & Sleeve Watertight 100A 3øY 277V/480V Plug

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4-Pole, 5-Wire, Pin and Sleeve Plug. 100A, 277/480V.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
  • Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
  • Nylon construction for highimpact and corrosion resistance.
  • Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
  • Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
  • Natural-rubber grommets provide watertight protection at cable entry.
  • Combination-head screws for added convenience and quick installation.
  • Revolutionary, hinged cord grip for durable performance and ease of installation.
  • Cover with integral neoprene gasket provides watertight seal.

Specifications

General Info
Color Gray
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin United States
Standard UL Listed
UPC Number 785007051056
Dimensions
Product Height US 5.2 in
Product Length US 13.4 in
Product Width US 5.2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  151347
cULus Listed  Yes
Technical Information
Amperage 100 A
Number of Poles 4-Way
Number of Wires 5
Voltage 277.0 V
Wire Size 2 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where can I get a cap to protect this plug when not connected?

Asked by: Anonymous
Hello, Unfortunately, at this time we do not have a protective cap for the PS5100P7W. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-02-07
  • y_2025, m_5, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS5100P7W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT