Pin & Sleeve Watertight 100A 3ø 480V Receptacle
PS4100R7W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Triple-Pole, 4-Wire, Pin and Sleeve Receptacle. 100A, 3/480V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
- Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
- Nylon construction for highimpact and corrosion resistance.
- Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Natural-rubber grommets provide watertight protection at cable entry.
- Combination-head screws for added convenience and quick installation.
- Revolutionary, hinged cord grip for durable performance and ease of installation.
- Cover with integral neoprene gasket provides watertight seal.
Specifications
General Info
| Color | Gray | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL Listed | ||
| UPC Number | 785007041088 |
Dimensions
| Product Height US | 6.6 in | ||
| Product Length US | 5.6 in | ||
| Product Width US | 5.2 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 151348 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 100 A | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Voltage | 480.0 V | ||
| Wire Size | 2 AWG |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS265 | Pass and Seymour
Decorator Openings, 5-Gang, 302/304 Stainless Steel
