text.skipToContent text.skipToNavigation

Discontinued - Non-Grounding Combination Switches | Sub 693IG, RCD33I

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  693IG

Double Three-way Combination Switch, 15 amps, 120/277 volts, Ivory.



Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily accessible break-off separate or common feed.
  • Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
  • Side wire #12 and #14 AWG.
  • Two devices fit into the space of one.
  • Grounding combination devices meet NEC Requirements.
  • Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  693IG
Color Ivory
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard UL20
Type Combination
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Contact Configuration N-O
Operating Cycles 30000
Actuator Toggle
Connection Side wire, non-grounding
Contact Rating 15 Amp, 120/277 VAC
Amperage 15 A
Action (2) 3W
Number of Poles 3-Way
Voltage 0.433 V
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where can I get these?

Asked by: Vic71
Thank you for your question regarding Pass & Seymour Combination switch. This device can be purchased through any of our Retailers or Distributors. You can use the "where to buy" link below to find one near you: https://www.legrand.us/where-to-buy.aspx
Answered by: Legrand Technical Support
Date published: 2020-07-22

Do you make this with lighted toggle or other indicator of closed state? (lights left on)

Asked by: DanD
Thank you for your question regarding Double Three-way Combination Switch, 15 amps, 120/277 volts, Light Almond(Model # 693LA). We do not have a Combination switch where both switches are "lighted when on". We do have the 695LAG, 3way with Pilot Light: https://www.legrand.us/search.aspx?q=695lag
Answered by: Legrand Technical Support
Date published: 2018-06-12
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_693I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT