Discontinued - Non-Grounding Combination Switches | Sub 693LAG. RCD33LA
693LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 693LAG | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL20 | ||
Type | Combination |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | N-O | ||
Operating Cycles | 30000 | ||
Actuator | Toggle | ||
Connection | non-grounding, Side wire | ||
Contact Rating | 15Amp, 120/277Vac | ||
Amperage | 15 A | ||
Action | (2) 3W | ||
Number of Poles | 3-Way | ||
Voltage | 0.433 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I get these?
Thank you for your question regarding Pass & Seymour Combination switch.
This device can be purchased through any of our Retailers or Distributors. You can use the "where to buy" link below to find one near you:
https://www.legrand.us/where-to-buy.aspx
Date published: 2020-07-22
Do you make this with lighted toggle or other indicator of closed state? (lights left on)
Thank you for your question regarding Double Three-way Combination Switch, 15 amps, 120/277 volts, Light Almond(Model # 693LA).
We do not have a Combination switch where both switches are "lighted when on". We do have the 695LAG, 3way with Pilot Light:
https://www.legrand.us/search.aspx?q=695lag
Date published: 2018-06-12
Bazaarvoice SAP Hybris Integration Version 2.8.1