Spec Grade Decorator Maintained Contact Switch, Light Almond
TM811DTMALA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Specification Grade, Double-Throw, Maintained Contact Switch, 15A, 120 volts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant face and body.
- Fully rounded back body protects wires from being damaged by sharp edges.
- Clear identification of circuits.
- External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
- Ground screw position under the end of the strap minimizes the risk of contact.
- Full wraparound metal strap with lock-in tabs.
- Patented split circuit tab -- easily accessible, and can be reinstalled without a tool.
- Unique ''Up/Down'' switches match the look and feel of standard Decorator switches.
- Largest breadth of 15 amp offering.
- All screws are tri-drive.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Light Almond | ||
| Type | Combination, Decorator, Switch | ||
| Material | Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Decorator Style | ||
| Wall Plate Included | No | ||
| Number of Switches | 2 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 20 | ||
| UPC Number | 785007157611 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Single Pole | ||
| Throw Type | Double Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120.0 V |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I please have the wiring diagram for this for suitability for a motorized projector screen application? I am looking to use it in a press for power up and press for power down with stop in the middle.
Thank you for your inquiry. Please review the attached wiring diagram for part number TM811DTMAW.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-04-23
What does it mean to remove tab to split circuit? I assumed it was a 2 circuit switch.
It is a tab that needs to be broken off if you have 2 separate hot wires in the box. If it isn't broken, you will have 240V going to the switch instead of 120V. This can damage your outlet and whatever you plug into it.
Date published: 2024-04-23
Can you use the led insert snap in light module? I have 2 of them and 1 of the inserts went out. I replaced it with another insert and nothing. Is there something in the receptacle that would cause the problem? Thank you, Gregg
Thank you for you inquiry regarding the TM811 switch. The snap in light module TM8LM can be used with this product. Please contact us at technical support so we can trouble shoot the problem you are having. Hope this helps!
Date published: 2018-04-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP3100NA | Nuvo
Enjoy three zones of high-fidelity audio at 40 watts per zone, all from this single rack-mountable unit with built-in streaming source variety.
$1,699.00
