text.skipToContent text.skipToNavigation

Spec Grade Decorator Maintained Contact Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Specification Grade, Double-Throw, Maintained Contact Switch, 15A, 120 volts.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant face and body.
  • Fully rounded back body protects wires from being damaged by sharp edges.
  • Clear identification of circuits.
  • External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
  • Ground screw position under the end of the strap minimizes the risk of contact.
  • Full wraparound metal strap with lock-in tabs.
  • Patented split circuit tab -- easily accessible, and can be reinstalled without a tool.
  • Unique ''Up/Down'' switches match the look and feel of standard Decorator switches.
  • Largest breadth of 15 amp offering.
  • All screws are tri-drive.
  • Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color White
Type Combination
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Decorator Style
Standard UL 20
UPC Number 785007157598
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I please have the wiring diagram for this for suitability for a motorized projector screen application? I am looking to use it in a press for power up and press for power down with stop in the middle.

Asked by: Peter
Thank you for your inquiry. Please review the attached wiring diagram for part number TM811DTMAW. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-04-23

What does it mean to remove tab to split circuit? I assumed it was a 2 circuit switch.

Asked by: Bill
It is a tab that needs to be broken off if you have 2 separate hot wires in the box. If it isn't broken, you will have 240V going to the switch instead of 120V. This can damage your outlet and whatever you plug into it.
Answered by: Tech Support
Date published: 2024-04-23

Can you use the led insert snap in light module? I have 2 of them and 1 of the inserts went out. I replaced it with another insert and nothing. Is there something in the receptacle that would cause the problem? Thank you, Gregg

Asked by: Sparks
Thank you for you inquiry regarding the TM811 switch. The snap in light module TM8LM can be used with this product. Please contact us at technical support so we can trouble shoot the problem you are having. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2018-04-17
  • y_2025, m_5, d_11, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TM811DTMAW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT