text.skipToContent text.skipToNavigation

500W, 15A Emergency Decorator Home Locator Switch, Ivory

TM8LOCATORI Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 86ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Emergency Decorator Home Locator Switch, 500 Watts, 15A, 120VAC
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Ivory
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Features Decorator Style
Standard UL 498
UPC Number 785007277531
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  95219
cULus Listed  Yes
Technical Information
Amperage 15 A
Number of Poles Double Pole
Wattage 500 W
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

We replaced the old bulb with a dusk to dawn bulb and it flickered so we put the old bulb back in. Now the switch doesn’t light up nor the light. Any idea why.

Asked by: RHonda
Hello, Please contact tech support at 844-957-3783, they will be able to help resolve this. Thank you,
Answered by: Wiremold Tech Support
Date published: 2021-10-27

Why does the 3 light with 12 watt bulbs flicker when they r turned on

Asked by: Bob1947
The Locator Switch is designed for Incandescent bulbs so may need to go to a higher wattage LED bulb to stop the flickering.
Answered by: Legrand Technical Support
Date published: 2020-02-25

What if I have three 9-watt bulbs (27 watts total) on the same circuit. Witll this switch work then?

Asked by: Bart
Yes, as long as the total wattage is over 25 watts it will work.
Answered by: Legrand Technical Support
Date published: 2019-09-05

Will this switch work with 9 watt LED's?

Asked by: Bart
You need at least 25W's or higher for this switch to work with LED's.
Answered by: Legrand Technical Support
Date published: 2019-09-04

Will switch work with motion sensing led lights

Asked by: Anonymous
The TM8LOCATOR switch will work with LED's as long as they are 25W's or higher.
Answered by: Legrand Technical Support
Date published: 2019-08-21

I am not able to purchase this item anywhere in the Phoenix area although your website shows many Lowe's and Home Depot stores carry them. None have them, please advise as mine is no longer functioning and I need to replace.

Asked by: Chris
Here is the information on our switch and a link to find a retailer/distributor in your area: https://www.legrand.us/search.aspx?q=tm8locatorw https://www.legrand.us/where-to-buy.aspx If they do not have it in stock, they can order it for you.
Answered by: Legrand Technical Support
Date published: 2018-03-30
  • y_2025, m_5, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_TM8LOCATORI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT