
North American TradeMaster Grounding Toggle Switch, Light Almond
660NALAG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole Switch, North American, 15A, 120 volts
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Light Almond | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 20 | ||
UPC Number | 785007007985 |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Contact Rating | 15 Amp, 120/125 VAC | ||
Number of Poles | Single Pole | ||
Voltage | 120.0 V | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1