text.skipToContent text.skipToNavigation

15A,120V Trademaster® Single-Pole Illuminated Toggle Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Trademaster® Single-Pole/Illuminated Toggle Switch
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color White
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 20
UPC Number 785007663563
Dimensions
Product Depth US 1.09 in
Product Height US 4.195 in
Product Width US 1.25 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Contact Rating 15 Amp, 120/125 VAC
Number of Poles Single Pole
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this illuminated switch glow only in the on position or all the time

Asked by: Anonymous
Hello, The 660ISLG will be illuminated when the switch is in the off position allowing you to locate the switch in a dark space. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-10-31

i purchased 1 of these switches and two of the 3-way switches both for LED fixtures,now i find they are not compatible with LEDs. what do i need for LEDs. Thanks.

Asked by: Lee111
With the low wattage and sensitivity of LED lights, illuminated when off switches are not recommended for use with them.
Answered by: Legrand Technical Support
Date published: 2020-01-06

Why are the lighted toggle switch's not recommended for LED's

Asked by: Bansheeboy56
Illuminated switches(lit when off) have a very small amount of "leak through" current that can effect CFL/LED bulbs and cause them to flicker when the switch is OFF.
Answered by: Legrand Technical Support
Date published: 2019-08-12

I want to put this switch in a gang box next to a GFCI outlet. I want this switch to turn the outlet itself off and on. Will this switch work for that purpose? 

Asked by: MattF
Yes You can wire the switch to control the GFCI outlet. You would just wire the switchleg into the Line Hot terminal. Then You would have the ability to turn the receptacle on and off with the switch.
Answered by: Legrand Technical Support
Date published: 2019-07-16

A neon bulb. Are you kidding me? A 1940's neon bulb! And the only way to find this out is to buy and wire it up? No picture of an illuminated switch actually in the dark. It's like you have something to hide.

Asked by: steve
The wiring for the illuminated switches are the same as a non-illuminated switch. If you want LED illumination that would be found on the decora style switches(ex TM870WSL)
Answered by: Legrand Technical Support
Date published: 2018-11-27

warranty on light switch?

Asked by: joseph
There is a 1 Year warranty on these switches
Answered by: Legrand Technical Support
Date published: 2018-07-05

I am considering purchasing this switch to control my outdoor porch light, which is a compact fluorescent light. I understand that some illuminated switches do not work well with CFL bulbs. Can you tell me if this switch will work with a CFL bulb?

Asked by: Elton
Thank you for your question regarding Pass & Seymour 15A,120V TRADEMASTER® SP/ILLUMINATED Toggle Switch, Ivory(660ISLG). The Illuminated switches are designed for use with incandescent/halogen bulbs and may cause any CFL/LED bulbs to flicker or glow when in the off position.
Answered by: Legrand Technical Support
Date published: 2023-10-31
  • y_2025, m_6, d_7, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_660WSLG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT