text.skipToContent text.skipToNavigation

15A,120V Trademaster® 3-Way/Illuminated Toggle Switch, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Trademaster® 3-Way/Illuminated Toggle Switch
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color Light Almond
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 20
UPC Number 785007663587
Dimensions
Product Depth US 1.09 in
Product Height US 4.195 in
Product Width US 1.25 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Contact Rating 15 Amp, 120/125 VAC
Number of Poles Double Pole
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

will this switch be illuminated when off

Asked by: caleb
Hello, The Three-Way Illuminated Toggle Switch, part number 663WSLG, will be illuminated when the load is off. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-01-29

The toggle switch flashes when turned off?

Asked by: Julia
Hello Julia, The toggle is not meant to flash. Please contact our Technical Support team to troubleshoot further. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-10-09

Can this switch be used as a one-way switch?

Asked by: Mark74
Yes, it can be wired as a single pole switch.
Answered by: Legrand Technical Support
Date published: 2022-08-31

Will this switch work with led bulbs.

Asked by: Daniel
Illuminated switches are designed for Incandescent lights only and may cause CFL/LED bulbs to flicker.
Answered by: Legrand Technical Support
Date published: 2023-06-24

Most bulbs are led. Why should this switch not be used

Asked by: Alan
Illuminated switches have a very small amount of leak through current ti light the switch, which may cause CFL/LED bulbs to flicker when the switch is in the OFF position.
Answered by: Legrand Technical Support
Date published: 2021-01-19

Can this switch be installed at either end of the three way system?

Asked by: STEVE
Yes this can be installed on either end of a 3way system
Answered by: Legrand Technical Support
Date published: 2018-07-16
  • y_2025, m_5, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_663LASLG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT