text.skipToContent text.skipToNavigation

15A,120V Trademaster® Self-Grounding/3-Way Toggle Switch, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-way Switch, Illuminated, 15A, 120 volts
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color Ivory
Type Switch
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 20
UPC Number 785007256505
Dimensions
Product Depth US 1.09 in
Product Height US 4.195 in
Product Width US 1.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Contact Rating 15 Amp, 120/125 VAC
Number of Poles Double Pole
Voltage 120.0 V
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Your product description lists this as an illuminated switch, is that correct?

Asked by: RodDog
Thank you for your inquiry. I apologize for any confusion; part 663SWG is not an illuminated switch. Part number 663WSLG is our three-way illuminated toggle switch (lighted when off).
Answered by: Justin
Date published: 2024-07-01

Will this switch be illuminated in the off position at both ends? Then, will the illumination be off in the on position at both ends

Asked by: Whodunit
This switch is not designed to be illuminated in either position, ON or OFF.
Answered by: Legrand Technical Support
Date published: 2024-06-03
  • y_2025, m_5, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_663SIG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT