Discontinued - Titan Series Fluorescent 2 Wire Dimmer, Light Almond
CDFB163PLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ganging conventional dimmers used to require costly, customized wall plates that couldn't be ordered until a configuration was finalized. Titan® Series Dimmers change all that. Unlike the others, Titan Dimmers are a complete solution that saves time and money and offers end-users a superior, more convenient, better-looking multi-gang installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with 2 wire 120V and 277V fluorescent dimming ballasts
- Field configurable wall plate system
- Labeling system
- Adjustable low end output voltage
- Shipped with protective film
- Rugged construction
- Superior ratings with a minimum of derating when ganged
- Simple to plan the rough-in
- Available in single pole slide-to-OFF and single pole/3-way preset models
- Attractive European styling. Eye-catching packaging
- Exclusive adaptor kit to install other Decorator opening devices under the Titan wall plate system
- Blank center plate included
Specifications
General Info
| Type | Dimmer | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | cULus, California Title 24 Compliant | ||
| UPC Number | 785007303247 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 16 A | ||
| Environmental Conditions | Non-Condensing Humidity: Less than 95% | ||
| Operating Cycles | 100 |
Resources
Installation Instructions
TITAN INSTRUCTIONS DINSTALLATION GRADATEURS POUR LAMPES À INCANDESCENCE, GRADATEURS MAGNÉTIQUES BASSE TENSION, CONTRÔLEURS DE VITESSE DE VENTILATEUR, CONTRÔLEURS DEHUMMER DE VITESSE DE VENTILATEUR, GRADATEURS POUR LAMPES FLUORESCENTES
pdf
Titan Incandescent Dimmers, Magnetic Low Voltage Dimmers, Fan Speed Controls, Dehummer Fan Speed Controls and Fluorescent Dimmers
pdf
Titan Installation Instructions
pdf
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT5362SCI | Pass and Seymour
PlugTail® Split Circuit Spec Grade Receptacles, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS5469Y | Pass and Seymour
Straight Blade Connector 2pole 3wire 20amp 250v
