text.skipToContent text.skipToNavigation

3 Gang Blank Aluminum Cover with Gasket and Screws

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 57ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 3 Gang Blank Aluminum Cover With Gasket and Screws, Brushed Aluminum
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for both interior and exterior applications.
  • Universal aluminum mounting plates.
  • Gray, bronze and white models have baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Application Sector Residential/Commercial
Standard UL Listed
Dimensions
Product Width US 6.438 in
Product Height US 4.59 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143223
cULus Listed  Yes
Technical Information
Number of Gangs 3
Number of Outlets 3

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;