text.skipToContent text.skipToNavigation

4-in Round Outdoor Cluster Cover, Bronze

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 4-inch Round Outdoor Cluster Cover, Blank 1 Hole 1/2-in With Gasket and Screws
Color Bronze
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wide range of rectangular and round covers.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Kits available combining fixtures, lamp covers, and accessories.

Specifications

General Info
Color Bronze
Type Weatherproof Cover
Finish Metallic
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin India
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007117073
Dimensions
Product Depth US 1.0 in
Product Height US 4.625 in
Product Width US 4.625 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;