text.skipToContent text.skipToNavigation

4-in Round Outdoor Cluster Cover, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 4-inch Round Outdoor Cluster Cover, Blank 3 Hole 1/2-in With Gasket and Screws, Bronze
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wide range of rectangular and round covers.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Kits available combining fixtures, lamp covers, and accessories.

Specifications

General Info
Color White
Type Weatherproof Cover
Finish Matte
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin India
Features Weatherproof
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
Standard UL listed
UPC Number 785007117325
Dimensions
Product Depth US 1.0 in
Product Height US 4.625 in
Product Width US 4.625 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Outlets 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;