TradeMaster® 1-Gang Nylon Wall Plate, 2.156-in Power Outlet Receptacle Opening, 2 Mtg Holes, White
TP724W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
OneGang Power Outlet Receptacle Opening, 2.156 hole for 2.125 diameter device -2 mtg. holes,White Nylon.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | White | ||
| Type | Wall Plate | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Outlet, Round | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007275964 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.6875 in | ||
| Product Width US | 2.9375 in | ||
| Circular Outlet Diameter | 2.156 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Strap Mounted | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP264I | Pass and Seymour
The TradeMaster® thermoplastic 4-gang decorator wall plate provides maximum durability in plastic wall plates.
$6.25
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP266W | Pass and Seymour
Decorator Openings, 6-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2418M-FW | Wiremold
Low profule raceway designed for communication or power applications,
