text.skipToContent text.skipToNavigation

Straight Blade IP67 PLUG 15A 250V 6-15P 14W49, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour plugs and connectors feature multiple seals to ensure protection against the environment. Constructed of a sturdy rubber body, which makes them impact- and chemical-resistant, they have nickel-plated blades and contacts for superior corrosion resistance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Devices resist high-pressure hose down of 1,500 psi.
  • Color-coded sealing bushings provided for a large range of cord diameters.
  • Large ribs on body for a superior grip when mating.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Type Plug Tail
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Standard UL498
UPC Number 785007114386
Dimensions
Product Depth US 2.62 in
Product Width US 1.85 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  701645
Technical Information
Amperage 15 A
Number of Poles Double Pole
Number of Wires 3
Phase Three
Wire Size 18 - 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;