
Industrial Extra Heavy Duty Spec Grade Receptacles, Corrosion-Resistant, Back and Side Wire, 20A, 125V, Yellow
CR6300
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Industrial Extra Heavy-Duty Spec Grade Duplex Receptacle Corrosion-Resistant Back and Side-Wire 20A 125V Yellow
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece brass mounting strap with integral ground.
- Strap tabs wrap around and lock down on face to prevent strap from separating from face and back body.
- Two drive screws anchor strap to back body and face.
- Exclusive patented feature, circuit label on face allows permanent circuit identification.
- .036 inch thick, brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and back body.
- Oversized #10 deep tri-drive head brass terminal and ground screws.
- Exclusive patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
- External screw-pressure-plate back wire clamps with #10 brass terminal screws for visual assurance of a good connection.
- Line terminals accept #14 -- #10 AWG stranded or solid copper clad conductors.
- Auto-ground clip assures positive ground.
- Corrosion-resistant models have nickel-plated straps and contacts.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | Yellow | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | cULus UL498, CSA C22.2 No. 42, FEDSPEC | ||
UPC Number | 785007630046 |
Dimensions
Product Depth US | 0.9 in | ||
Product Height US | 2.75 in | ||
Product Width US | 1.625 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Connection | Back and side wire | ||
Dielectric Strength | Withstands 2000V minimum | ||
Environmental Conditions | Flammability: UL94 V2 | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What makes this outlet corrosion resistant? I need something that would go in a room with acid fumes
Corrosion resistant devices are engineered to perform where chemical vapors, moisture and humidity create corrosive environments.
Corrosion-resistant models have nickel-plated straps and contacts.
Date published: 2021-12-01
Would the Ind. Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, w/ corrosion resistance be a good choice for an area that is cleaned with the following chemicals: Tetrasodium ethylene diamine tetracetate or Alkyl dimethyl ammonium chloride?
The CR6300 has not been tested with these specific chemicals so we will need to get samples of each and test.
CR6300 is Nylon 6 for body and cover with plated brass for the strap, contacts and screws.
Nylon 6 (PA6) is generally chemically resistant.
Plated Brass is generally chemically resistant.
Date published: 2021-05-14
Bazaarvoice SAP Hybris Integration Version 2.8.1