text.skipToContent text.skipToNavigation

15A 250V Heavy Duty Specification Grade Duplex Decorator Receptacles, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 307ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Decorator Spec Grade Duplex Receptacle Back and Side-Wire 15A 250V
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked into assembly to prohibit strap from bending away from body.
  • One-piece, brass, triple-wipe power contacts for lasting retention.
  • Heavy-duty compact design for easier installation and long lasting performance.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Side and internal screw-pressure-plate back wire accepts #14 - #10 AWG solid or stranded wire.
  • All devices fit standard #26 opening wall plate.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color Ivory
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 498, FEDSPEC
UPC Number 785007785883
Dimensions
Product Depth US 1.188 in
Product Length US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 15 A
Number of Poles Double Pole
Number of Wires 3
Phase Three
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;