text.skipToContent text.skipToNavigation

Weather-Resistant Heavy Duty Spec Grade Receptacles, Back and Side Wire, 20A, 250V, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weather-Resistant Heavy-Duty Spec Grade Duplex Receptacle Back and Side-Wire 20A 250V
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Auto-ground clip assures positive ground.
  • WR marking on face as required by UL Standard.
  • Zinc-plated steel mounting screws for greater ease of installation and removal in wet or damp locations.
  • Strap tabs wrap around face to prevent strap from separating from face and back body.
  • Tri-drive brass terminal screws.
  • Internal screw-pressure-plate back and side wire capability.
  • Two back wire holes for more wiring flexibility.
  • Heavy-duty, brass strap for added strength and ground conductivity.
  • UV-resistant nylon face for longer life under adverse environmental conditions.
  • Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • .032 inch thick brass triple-wipe power contacts for lasting retention.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin United States
Standard UL 498, FEDSPEC
UPC Number 785007243154
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Number of Poles Double Pole
Number of Wires 3
Phase Three
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;