text.skipToContent text.skipToNavigation

Extra Heavy Duty Hospital Grade Receptacles, Back and Side Wire, 20A, 250V, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Extra Heavy-Duty Hospital Grade Duplex Receptacle Back and Side-Wire 20A 250V
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece nickel-plated brass mounting strap with integral ground.
  • Strap tabs wrap around and lock down on face to prevent strap from separating from face and back body.
  • Two drive screws anchor strap to back body and face.
  • Exclusive patented feature, circuit label on face allows permanent circuit identification.
  • .040 inch thick, nickel-plated brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face and back body.
  • Oversized #10 deep tri-drive head brass terminal and ground screws.
  • Exclusive patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
  • External nickel-plated screw-presure-plate back wire clamps with #10 brass terminal screws for visual assurance of a good connection.
  • Line terminals accept #14 - #10 AWG stranded or solid copper-clad conductors.
  • Auto-ground clip assures positive ground.
  • Illuminated version features exclusive LED lamp with solder connection for long durable life (10-12 years).
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin Mexico
Application Sector Commercial
Standard cULus UL498, CSA C22.2 No. 42
Dimensions
Product Width US 1.625 in
Product Depth US 0.9 in
Product Height US 2.75 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Connection Back and side wire
Number of Wires 3
Temperature Rating -40° - 60° C
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 250.0 V
Environmental Conditions Flammability: UL94 V2 and UL94-5 VA

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;