text.skipToContent text.skipToNavigation

20A 125V Heavy Duty Hospital-Grade Decorator Duplex Receptacle, Red

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Decorator Hospital Grade Duplex Receptacle Back and Side Wire 20A 125V
Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked into assembly to prohibit strap from bending away from body.
  • Heavy-duty compact design for easier installation and long lasting performance.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face.
  • Terminal compartments isolated from each other for positive conductor containment.
  • All devices fit standard #26 opening wall plate.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color Red
Type Outlet
Finish Matte
Application Sector Commercial, Hospital Grade
Product Line Pass & Seymour
Country Of Origin Mexico
Number of Receptacles 2
Warranty Type 1-Year Limited Warranty
Standard UL498, cUL CSA, FEDSPEC
UPC Number 785007785586
Dimensions
Product Depth US 0.833 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Dielectric Strength Withstands 2000V minimum
Indoor/Outdoor Indoor
Number of Poles Double Pole
Temperature Rating -40° - 60° C
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is chevening

Asked by: Gibson Doe
I'm not sure I understand the question and how "chevening" relates to our hospital grade receptacles. You can contact us if you have further questions at: Legrand/Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-10-20
  • y_2025, m_5, d_4, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_26362HGRED, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT