
Discontinued - Heavy Duty Hospital Grade Smooth Face Receptacles, Back and Side Wire, 15A, 125V, Light Almond
PS8200HSLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Hospital Grade Smooth Face Duplex Receptacle Back & Side Wire 15amp 125volt Light Almond
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Heavy-duty, brass strap for added strength and ground conductivity.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Strap tabs wrap around face to prevent strap from separating from face and back body.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Two drive screws anchor strap to back body and face.
- Tri-drive brass terminal screws.
- Internal screw-presure-plate back and side wire capability.
- Two back wire holes for more wiring flexibility.
- Auto-ground clip assures positive ground.
- Smooth face version features an impact-resistant nylon face for ease of cleaning and less dirt build-up.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL498, CSA C22.2 No. 42, FEDSPEC | ||
UPC Number | 785007307184 |
Dimensions
Product Depth US | 1.18 in | ||
Product Height US | 2.635 in | ||
Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Connection | Back and side wire | ||
Dielectric Strength | Withstands 2000V minimum | ||
Environmental Conditions | Flammability: UL94 V2 | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Wire Size | 14 - 10 AWG |
Resources
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1