text.skipToContent text.skipToNavigation

15A 125V Heavy Duty Hospital-Grade Duplex Receptacle, Back and Side Wire, Red

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Hospital Grade Duplex Receptacle Back and Side Wire 15A 125V
Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy-duty, brass strap for added strength and ground conductivity.
  • Strap tabs wrap around face to prevent strap from separating from face and back body.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Two drive screws anchor strap to back body and face.
  • Tri-drive brass terminal screws.
  • Two back wire holes for more wiring flexibility.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color Red
Type Outlet
Finish Matte
Application Sector Commercial, Hospital Grade
Product Line Pass & Seymour
Country Of Origin Mexico
Number of Receptacles 2
Standard UL498, CSA C22.2 No. 42, FEDSPEC
UPC Number 785007860115
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Dielectric Strength Withstands 2000V minimum
Indoor/Outdoor Indoor
Number of Poles Double Pole
Temperature Rating -40° - 60° C
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;