text.skipToContent text.skipToNavigation

PlugTail® Connectors, Right Angle, Solid, 6-in

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Connectors, Right Angle, Solid, 6-inch PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
  • Plated steel wrap strap design for maximum durability and corrosion resistance.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • Available in any wire length up to 25 inches, use Configurable Solutions to order.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
  • PlugTail™ Connector: #12 AWG, THHN, copper conductor, 6" leads, stripped, solid, for use with PlugTail Receptacles only

Specifications

General Info
Color White
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Standard cULus UL498
UPC Number 785007044553
Dimensions
Product Length US 6.0 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Temperature Rating -40° - 60° C
Wire Size 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;