Despard Toggle Switch Screw Terminal, Brown
ACD1
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Special Purpose Devices - Despard Toggle Switch Screw Terminal, Single-Pole 15A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Type | Switch | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 20 | ||
| UPC Number | 785007310108 |
Dimensions
| Product Depth US | 1.65 in | ||
| Product Height US | 1.68 in | ||
| Product Width US | 0.91 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Number of Poles | Single Pole | ||
| Number of Wires | 3 | ||
| Voltage | 120/277 V | ||
| Wire Size | #14 - #10 AWG |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why are these switches so hard to find, are they being phased out?
I can not find a Despard "push-in wire" quick connect switch anywhere to replace my 3 stacked toggle switchs in my bathroom for controling the light, exhaust fan and heater. My goal was to replace exactky what I had to avoid the confusion of wiring.
Date published: 2024-10-20
Can these switches be use for low voltage?
No this is a line voltage switch.
Date published: 2022-02-17
What is part number for the bracket that hold the ACD1?
The vertical hold bracket is part number 347 and the horizontal hold bracket is 348.
Date published: 2023-01-13
Does despard make a double pole single throw switch?
Despard does not have a 2pole switch available.
Date published: 2020-06-11
does the switch provide amall holes to push the wires in or are screw terminals required?
The Despard Toggle switches have terminal screws for connecting the electrical wires.
Date published: 2020-03-09
You did not answer my question on the back plate and the indicator light
Hello,
We do no offer a lighted back plate or indicator light for the DesPard switches.
Hope this helps,
Have a great day.
Date published: 2019-05-31
Is their a 3 port wall plate, Indacator light and back plate for the DesPard series
We do have a 3 port Desard strap, The model number is 348
https://www.legrand.us/passandseymour/special-purpose-devices/despard/mounting-straps/348.aspx
Date published: 2020-03-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3W | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way
