
Despard Toggle Switch Screw Terminal 3-Way 20A, Brown
ACD203
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Special Purpose Devices - Despard Toggle Switch Screw Terminal, 3-Way20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Brown | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 20 | ||
UPC Number | 785007320305 |
Dimensions
Product Depth US | 1.15 in | ||
Product Height US | 1.68 in | ||
Product Width US | 0.91 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Single Pole | ||
Number of Wires | 3 | ||
Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1