text.skipToContent text.skipToNavigation

20A 125V Extra Heavy Duty Tamper-Resistant Surge Protective Duplex Receptacle, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tamper-Resistant Extra Heavy-Duty Surge Protective Duplex Receptacle offers increased transient protection, reliability and protection notification (with Audible Alarm and LED Indicator), Back and Side Wire, 20A, 125V. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color Ivory
Application Sector Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual mechanical shutter system to help prevent insertions of foreign objects.
  • AC receptacles available in 15 and 20 Amp, 125V
  • .032 inch thick brass triple-wipe power contacts for lasting retention.
  • Corrosion-resistant plated steel strap is locked in to the face and back body to resist pulling away from the face/body assembly.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Ivory
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Features Audible Alarm, Indicator Lights
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade, Surge Protected, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
UPC Number 785007020281
Dimensions
Product Depth US 1.4 in
Product Height US 2.75 in
Product Width US 1.7 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Environmental Conditions UL94 V2
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Phase Single
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can i wire thru this device to downstream devices for surge protection i have an 8ft pc of wiremold plug mold that i want to protect. this plugmold will be hard wired. I am not plugging the plugmold into the device i would like protection fed from the dev

Asked by: jeff
The Surge Protection receptacles do not provide downstream protection. it is at the device only.
Answered by: Legrand Technical Support
Date published: 2024-03-20

would this device be considered Type 3?

Asked by: Derek
  • y_2026, m_6, d_7, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TR5362ISP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT