text.skipToContent text.skipToNavigation

Commerical Specification Grade Switch, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Commercial 1-Pole Switch, Side-Wire, 15A 120/277V.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece brass alloy contact arm for reliable electrical performance.
  • One-piece steel strap with integral ground is plated for corrosion resistance.
  • High strength thermoplastic polycarbonate toggle resists breaking and chipping under heavy abuse.
  • Heavy-duty toggle bumpers for smooth and quiet operation.
  • Back body made of glass-reinforced nylon. Locking support provides resistance to face and back body separation.
  • Available with side wire or external screw-pressure-plate back and side wire models capable of accepting #14 - #10 AWG copper or copper-clad wire.
  • Cam designed for fast make with positive break action to minimize arcing and prolong switch life.
  • Oversized silver alloy contacts for longer dependable switch life.
  • Tri-drive terminal and mounting screws.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Light Almond
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL20, FEDSPEC
UPC Number 785007126426
Dimensions
Product Depth US 1.073 in
Product Height US 3.281 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 15 A
Contact Rating 15Amp, 120/277Vac
Number of Poles Single Pole
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;