text.skipToContent text.skipToNavigation

PlugTail® Single-Pole 20A Decorator Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail Registered Single-Pole 20A Decorator Switch
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ground wire pre-mounted to the box
  • Mud ring factory installed
  • 4'' square x 1 1/2'' or 2 1/8'' metal boxes
  • PlugTail Right Angle Connectors with 12 AWG copper pigtails
  • All Double Gang Kits contain two right angle PlugTail connectors
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color White
Type Decorator, Switch
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Decorator Style
Wall Plate Included No
Number of Switches 1
Warranty Type 1-Year Limited Warranty
Standard UL 20
UPC Number 785007000931
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back Only
Requires Neutral Wire No
Wire Connection Type PlugTail
Indoor/Outdoor Indoor
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;