Industrial Extra Heavy Duty Specification Grade Switch, Black
PS20AC1BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1-Pole Toggle Switch, Back and Side-Wire, 20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece toggle molded from chemical-,impact-,and heat-resistant thermoplastic.
- Impact- and chemical-resistant cover.
- Glass-reinforced, chemical-resistant thermoplastic back body for durability, strength, and resistance to harsh cleaners.
- One-piece nickel-plated brass strap for superior corrosion-resistance.
- Auto-ground clip assures positive ground.
- Cam control and spring actuator for positive ''makes and breaks.''
- Heavy-duty bumpers for quiet, smooth operation.
- Locking support provides resistance to face and back body separation.
- Oversized silver-alloy contacts for long life and better heat dissipation.
- Side and external screw-pressure-plate back wire with #14 - #10 AWG copper or copper-clad wire.
- Heavy-duty, brass alloy, one-piece contact arm virtually eliminates contact bounce.
- Grounding terminal is standard with screw-pressure plate back wire.
- Shallow design for easier installation.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Black | ||
| Type | Switch | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Chemical Resistant | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL20, FEDSPEC | ||
| UPC Number | 785007196597 |
Dimensions
| Product Depth US | 1.073 in | ||
| Product Height US | 3.281 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 20 A @ 120/277 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Single Pole | ||
| Horsepower Rating | 1 HP @ 120 VAC, 2 HP @ 240 VAC | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120/277 V |
Resources
Specifications
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does a PS20AC1 switch have a short circuit current rating?
This switch does not have a short circuit rating(SCCR).
Date published: 2022-02-02
Do you make a 480V series of these same switches?
We do not have a 20A switch rated for 480V circuit. You would have to go to our Manual Control Switches, like 7802MD:
https://www.legrand.us/search.aspx?q=7802md
Date published: 2020-03-26
Is the PS20AC1W motor rated?
Yes it is rated for 1 HP at 120Vac and 2HP at 240Vac
Date published: 2024-07-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
