
Industrial Extra Heavy Duty Specification Grade Switch, Lighted When On, Back and Side Wire, Clear
PS20AC1CPL7
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1-Pole Pilot Lighted Switch, Back and Side-Wire, 20A 277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
- Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
- Cam controls fast ''make'' and positive ''break'' to minimize arcing.
- Heavy-duty bumper pads for quiet operation.
- High strength thermoplastic polycarbonate toggle.
- Back body made of glass-reinforced nylon.
- Locking support provides resistance to face and back body separation.
- Oversized silver alloy contacts for long life and better heat dissipation.
- Grounding terminal is standard.
- Shallow design for ease of installation.
- Strap nickel-plated steel with integral ground.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Clear | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 20, FEDSPEC | ||
UPC Number | 785007195897 |
Dimensions
Product Depth US | 1.073 in | ||
Product Height US | 3.281 in | ||
Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Contact Rating | 20Amp, 120Vac | ||
Number of Poles | Single Pole | ||
Wattage | 1 W | ||
Wire Size | #14 - #10 AWG |
Resources
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Specifications on this switch are confusing. In the description it says 277V, in the contact rating it says 120/277, then in the voltage section it says 120V. Stamped in the metal on the front of the switch it says 120V. Which rating is accurate?
Thank you for your inquiry, and I apologize for the confusion. Industrial Extra Heavy Duty Specification Grade Switch, Lighted When On, Back and Side Wire, Clear part number PS20AC1CPL7 is rated for 277v.
PS20AC1CPL – 120v (Clear)
PS20AC1CPL7 – 277v (Clear)
PS20AC2CPL – 120/277v (Clear) Double Pole
Best Regards,
Technical Support
Date published: 2024-03-28
does the pilot only illuminate when in on position?
Yes, a "pilot" lighted switch is lit when the circuit is ON.
Date published: 2022-08-25
I just purchased two of these switches PS20AC1RPL. Can they be used as 3-way switches? And if so, will both pilot lights be lighted when on?
The PS20AC1RPL is single pole only. You need the PS20AC3RPL's and both Pilot lights would work in a 3way.
Date published: 2022-01-13
DOES THIS SWITCH NEED TO HAVE A NEUTRAL WIRE FOR THE LIGHT TO WORK?
Good Morning,
Yes, it does. Almost all pilot lit switches (lit when on) need a neutral.
Hope this helps!
Date published: 2023-10-30
are these motor rated switches?
Yes, the 20A switch is rated for 1HP on 120V and 2HP on 240/277V circuits.
Date published: 2020-02-07
For your part number 30AC1-I, what is the tightening torque requirements?
The required torque for the terminal screws, to include all Pass & Seymour Receptacles is 14 to 18 inch pounds.
Date published: 2020-02-07
Bazaarvoice SAP Hybris Integration Version 2.8.1